Non-Cutter Form

Non-Cutter Form

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Easily cut by hand to the required length without using cutters or scissors.
· Hand-cuttable Mina Foam polyethylene sheeting.
[Applications]
· For use as a packaging, protective or cushioning material during removals.
· For packing and cushioning electrical equipment parts and tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NC-MF110
NC-MF110-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Details Type Trusco Code Mass
(g)
Amount Of Content

42.90 €

4 Available 6 Days -256-221912001 Box (1 Rolls)

28.73 €

4 Available 9 Days Refill256-22277001 Roll

Loading...

  1. 1

Basic information

Product Type Foam cushioning material Thickness (mm) 1 Width (mm) 300
Length (m) 50 Material Polyethylene (PE) Application Protection or cushioning material for packaging for moving. Electrical equipment parts, tool packaging, cushioning materials.

Tech Support