Gear Puller (2-Hook / 3-Hook Dual Purpose Type)

Gear Puller (2-Hook / 3-Hook Dual Purpose Type)
  • Volume Discount
[Features]
A unique "generally-closed finger function" allows for easy attachment to a pulley.
2 pawls or 3 pawls an be used depending on need.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCRV-4
TCRV-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Applicable Pulley
(mm)
Claw Reach Length
(mm)
Main Body, Related Products Fracture Load
(kN)
Mass
(g)
Compatible Model Trusco Code

107.22 €

1 Available 9 Days Gear Puller76~10280Main Body401360-287-0878

148.89 €

1 Available 6 Days Gear Puller76~178130Main Body702980-287-0860

Loading...

  1. 1

Basic information

Features Can be attached freely, with unique "hooks always close" mechanism.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360