Commercial Polyethylene Bag (Thick Type)【30-100 Pieces Per Package】

Commercial Polyethylene Bag (Thick Type)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
Transparent type that allows the contents to be readily visible.
0.1 mm thick, making it extremely hard to tear.
Can be used over a wide range of applications, from managing parts to shipping.
[Applications]
For component storage and management.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-0812
B-1015
B-1320
B-2030
B-2334
B-3040
B-3448
B-3650
B-4055
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Material Mass
(g)
Mass
(g/bag)
Quantity

11.73 €

100 Pieces Per Package

1 pack Available 6 Days 120804989999382747765-3743-180-1 Bag (100 Sheets)

13.18 €

100 Pieces Per Package

1 pack Available 6 Days 150100-353-9628Polyethylene (PE)-2801 Bag (100 Sheets)

17.55 €

100 Pieces Per Package

1 pack Available 6 Days 200130-353-9636Polyethylene (PE)-4801 Bag (100 Sheets)

35.76 €

100 Pieces Per Package

1 pack Available 6 Days 300200-353-9652Polyethylene (PE)-11001 Bag (100 Sheets)

49.42 €

100 Pieces Per Package

1 pack Available 6 Days 340230-353-9661Polyethylene (PE)-14001 Bag (100 Sheets)

73.19 €

100 Pieces Per Package

1 pack Available 6 Days 400300-353-9679Polyethylene (PE)-22001 Bag (100 Sheets)

36.20 €

30 Pieces Per Package

1 pack Available 6 Days 4803404989999382761765-3760-900-1 Bag (30 Sheets)

41.61 €

30 Pieces Per Package

1 pack Available 6 Days 5003604989999382778765-3778-1000-1 Bag (30 Sheets)

47.67 €

30 Pieces Per Package

1 pack Available 6 Days 5504004989999382785765-3786-1220-1 Bag (30 Sheets)

Loading...

  1. 1

Basic information

Product Type Industrial plastic bag Color Transparency Thickness(mm) 0.1

Tech Support