Manufacturer part number: SAC-60-80
Brand: FUKUDA
Price: 1,159.57 €
Delivery time: 6 Days
Angle (θ): 60° °
Blade diameter (D): 80 φ mm
Blade width (ℓ): 43.3 mm
Neck diameter (d1): 30 mm
Neck length (ℓ1): 36.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SAC-60-80
Part Number
|
---|
SAC-60-80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle (θ) (°) | Blade diameter (D) (φ mm) | Blade width (ℓ) (mm) | Neck diameter (d1) (mm) | Neck length (ℓ1) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,159.57 € | 1 | 6 Days | 60° | 80 | 43.3 | 30 | 36.7 | 160 | 32 | 20 |
Loading...
Tool Material Type | High-speed steel (SKH51) | Machining Application | Dovetail Groove | Torsion Angle (θ)(°) | No torsion |
---|---|---|---|---|---|
Coating | Non-Coated | Angle Tolerance | ±15' | O.D. Tolerance | 0~+0.5 |
This page is Angle Cutter w/ Handle, part number SAC-60-80.
You can find the detail information about specifications and dimensions on part number SAC-60-80.
Configure
Basic Attributes
Type
Angle (θ)(°)
Blade diameter (D)(φ mm)
Blade width (ℓ)(mm)
Neck diameter (d1)(mm)
Neck length (ℓ1)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SAC-30-20 |
SAC-30-25 |
SAC-30-30 |
SAC-60-90 |
SAC-70-10 |
SAC-70-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle (θ) (°) | Blade diameter (D) (φ mm) | Blade width (ℓ) (mm) | Neck diameter (d1) (mm) | Neck length (ℓ1) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
151.63 € | 1 | 10 Days | 30° | 20 | 3.8 | 7 | 10.2 | 64 | 10 | 8 | ||
135.96 € | 1 | 10 Days | 30° | 25 | 4.6 | 9 | 13.4 | 68 | 12 | 8 | ||
150.95 € | 1 | 6 Days | 30° | 30 | 5.2 | 12 | 16.8 | 76 | 16 | 10 | ||
1,491.45 € | 1 | 6 Days | 60° | 90 | 43.3 | 40 | 36.7 | 160 | 42 | 20 | ||
113.63 € | 1 | 7 Days | 70° | 10 | 5.5 | 4 | 7.5 | 50 | 8 | 6 | ||
113.73 € | 1 | 7 Days | 70° | 12 | 6 | 5 | 6 | 52 | 8 | 6 |