Manufacturer part number: CG0.200
Brand: FPTOOLS
Price: 74.90 €
Delivery time: 10 Days
Tool Diameter: 0.2 mm
Groove Length: 3 mm
Overall Length L: 45 mm
shank diameter d: 1
Grip length B: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CG0.200
Part Number
|
---|
CG0.200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Overall Length L (mm) | shank diameter d | Grip length B (mm) | Number of flutes | |
---|---|---|---|---|---|---|---|---|---|---|
74.90 € | 1 | Available | 10 Days | 0.2 | 3 | 45 | 1 | - | 2 |
Loading...
Shank Type | End Mill Shank | work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin / Die Steel / Alloy Steel | Coating Y/N | N/A |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | N/A | Diameter tolerance(mm) | 0~0.005 |
This page is Carbide Reamer G Series, part number CG0.200.
You can find the detail information about specifications and dimensions on part number CG0.200.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Overall Length L(mm)
shank diameter d
Grip length B(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CG0.210 |
CG0.220 |
CG0.230 |
CG0.240 |
CG0.250 |
CG0.260 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Overall Length L (mm) | shank diameter d | Grip length B (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|
89.98 € | 1 | 7 Days | 0.21 | 3 | 45 | 1 | - | 2 | ||
89.98 € | 1 | 7 Days | 0.22 | 3 | 45 | 1 | - | 2 | ||
89.98 € | 1 | Available | 6 Days | 0.23 | 3 | 45 | 1 | - | 2 | |
89.98 € | 1 | Available | 6 Days | 0.24 | 3 | 45 | 1 | - | 2 | |
87.68 € | 1 | Available | 6 Days | 0.25 | 3 | 45 | 1 | - | 2 | |
87.68 € | 1 | Available | 6 Days | 0.26 | 3 | 45 | 1 | - | 2 |