Manufacturer part number: VPS-EMS-12X10F
Brand: OSG
Price: 55.67 €
Delivery time: 6 Days
Blade diameter (D): 12 φ
R Size: - mm
Blade length (l): 30 mm
Number of flutes: 10 sheet
Overall Length (L): 90 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPS-EMS-12X10F
Part Number
|
---|
VPS-EMS-12X10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (l) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
55.67 € | 1 | 6 Days | 12 | - | 30 | 10 | 90 | 12 | 8458120 |
Loading...
Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium | Tool Material Type | Powder high-speed steel | Machining Application | Plane / Side / Inclined Cuts |
---|---|---|---|---|---|
Coating | TiCN | Tolerance | 0~+0.03 | Torsion Angle (θ) | Available |
Shape | Corner R |
This page is High Speed Countersinking Series V-Coated XPM Multi-Flute Short (High Rigidity), part number VPS-EMS-12X10F.
You can find the detail information about specifications and dimensions on part number VPS-EMS-12X10F.
Configure
Basic Attributes
R Size(mm)
Type
Blade diameter (D)(φ)
Blade length (l)(mm)
Number of flutes(sheet)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPS-EMS-10X6F |
VPS-EMS-12X6F |
VPS-EMS-16X10F |
VPS-EMS-16X6F |
VPS-EMS-16XR1X10F |
VPS-EMS-16XR1X6F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (l) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
42.66 € | 1 | 6 Days | 10 | - | 25 | 6 | 75 | 10 | 8457100 | ||
54.37 € | 1 | Available | 6 Days | 12 | - | 30 | 6 | 90 | 12 | 8457120 | |
87.12 € | 1 | Available | 6 Days | 16 | - | 40 | 10 | 100 | 16 | 8458160 | |
84.71 € | 1 | Available | 6 Days | 16 | - | 40 | 6 | 100 | 16 | 8457160 | |
119.17 € | 1 | 6 Days | 16 | 1 | 40 | 10 | 100 | 16 | 8458162 | ||
100.21 € | 1 | 6 Days | 16 | 1 | 40 | 6 | 100 | 16 | 8457162 |