Manufacturer part number: PD-406-3N
Brand: NANSIN
Price: 96.36 €
Delivery time: 6 Days
Uniform Load: 150 kg
Floor Surface Size: 600×400 mm
Caster Material: Nylon
Color: Blue
Loading surface height: 120 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PD-406-3N
Part Number
|
---|
PD-406-3N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Uniform Load (kg) | Floor Surface Size (mm) | Caster Material | Color | Loading surface height (mm) | Wheel Diameter (mm) | Deadweight (㎏) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
96.36 € | 1 | Available | 6 Days | 150 | 600×400 | Nylon | Blue | 120 | 75 | 3.7 | 1 unit |
Loading...
Product Type | Dolly | Main Body Material | Plastic | Main body: option | Main Body |
---|---|---|---|---|---|
Amount Of Content | 1 unit |
This page is Resin Linking Dolly (Flat Dolly), part number PD-406-3N.
You can find the detail information about specifications and dimensions on part number PD-406-3N.
Configure
Part Number |
---|
PD-403-2SN |
PD-406-3E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Uniform Load (kg) | Floor Surface Size (mm) | Caster Material | Color | Loading surface height (mm) | Wheel Diameter (mm) | Deadweight (㎏) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
72.39 € | 1 | Available | 6 Days | 120 | 416×275 | Nylon | Black | 80 | 50 | - | - | |
95.00 € | 2 | Available | 10 Days | 150 | 600×400 | Elastomer | Blue | 120 | 75 | 3.7 | - |