For Chamfering CFSP (CFSPR081S20)

For Chamfering CFSP CFSPR081S20

Click on this image to zoom in.

Click on this image to zoom in.

  • For Chamfering CFSP
  • For Chamfering CFSP

Product Details:

Manufacturer part number: CFSPR081S20

Brand: MITSUBISHI MATERIALS

Price: 152.82

Delivery time: 7 Days


Technical Data:

Blade diameter D: 8 mm

Overall length (L): 110 mm

Shank diameter (d): 20 mm

Number of flutes: 1 sheet

Maximum Cutting Depth (Ap): 8.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CFSPR081S20

Part Number
CFSPR081S20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ap)
(mm)
Underneck length (ℓ1)
(mm)
Main Body Outermost Diameter BD
(mm)
Wrench Applicable Insert Clamp Screw Dimension L16
(mm)
Dimension L5
(mm)
Dimension L6
(mm)

152.82 €

1 7 Days 81102018.34019.5①TKY25RSPMW120304 SPMW120308TS52511-

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer Mounting Method With handle Finish category Rough and medium rough processing
Corner Angle(°) 45

Tech Support