C-UMD Iron and Steel Drill, Unimax Drill (C-UMD2029-030)

C-UMD Iron and Steel Drill, Unimax Drill C-UMD2029-030
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: C-UMD2029-030

Brand: UNION TOOL

Price: 34.66

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) D: 0.29 mm

Groove Length L: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-UMD2029-030

Part Number
C-UMD2029-030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)

34.66 €

1 6 Days 0.293

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Overall Length L(mm) 38
Shank Type End Mill Shank Coating Y/N Available Coating Type Other
With/without Oil Hole N/A Tip angle(°) 150 Thinning NA
Shank Diameter φd(mm) 3

This page is C-UMD Iron and Steel Drill, Unimax Drill, part number C-UMD2029-030.
You can find the detail information about specifications and dimensions on part number C-UMD2029-030.

Variation of this product

Part Number
C-UMD2011-012
C-UMD2012-014
C-UMD2027-030
C-UMD2047-070
C-UMD2052-070
C-UMD2054-070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)

44.32 €

1 8 Days 0.111.2

44.32 €

1 8 Days 0.121.4

34.66 €

1 8 Days 0.273

34.66 €

1 6 Days 0.477

31.61 €

1 6 Days 0.527

31.61 €

1 8 Days 0.547

Tech Support