C-CES2000S UT Coat, 2-Flute Square (Sharp Corner) (C-CES2005-0075S)

C-CES2000S UT Coat, 2-Flute Square (Sharp Corner) C-CES2005-0075S

Product Details:

Manufacturer part number: C-CES2005-0075S

Brand: UNION TOOL

Price: 28.87

Delivery time: 9 Days


Technical Data:

Blade diameter (D): 0.5 φ

Blade length (ℓ): 0.75 mm

Shank diameter (d): 4 mm

Overall Length (L): 45 mm

JAN Code: 4560295069206


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-CES2005-0075S

Part Number
C-CES2005-0075S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
JAN Code Trusco Code Shank Taper Angle Bta
(°)

28.87 €

1 9 Days 0.50.754454560295069206374-385316°

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium / Copper Number of flutes(sheet) 2 Type Square
Coating TiCN Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape Sharp Edge
Torsion Angle (θ) Standard Helix (30˚ to 40˚)

This page is C-CES2000S UT Coat, 2-Flute Square (Sharp Corner), part number C-CES2005-0075S.
You can find the detail information about specifications and dimensions on part number C-CES2005-0075S.

Variation of this product

Part Number
C-CES2003-0090S
C-CES2004-0060S
C-CES2004-0120S
C-CES2005-0150S
C-CES2006-0090S
C-CES2007-0105S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
JAN Code Trusco Code Shank Taper Angle Bta
(°)

52.64 €

1 7 Days 0.30.94454560295069176374-380216°

58.58 €

1 7 Days 0.40.64454560295069183374-382916°

58.58 €

1 7 Days 0.41.24454560295069190374-383716°

28.87 €

1 7 Days 0.51.54454560295069213374-386116°

45.42 €

1 7 Days 0.60.94454560295069220374-388816°

49.67 €

1 9 Days 0.71.054454560295069237374-389616°

Tech Support