Manufacturer part number: CPM-S-TPT-1-11
Brand: OSG
Price: 279.50 €
Delivery time: 6 Days
Nominal: R1
Pitch, Number of Threading: 11 mm
L: 95 mm
Shank diameter: 26 mm
Thread Length: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPM-S-TPT-1-11
Part Number
|
---|
CPM-S-TPT-1-11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | L (mm) | Shank diameter (mm) | Thread Length (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|
279.50 € | 1 | 6 Days | R1 | 11 | 95 | 26 | 35 | 8309128 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
Work material | Medium carbon steel (carbon content 0.25 to 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | N/A | Coating Type | Non-Coated | Accuracy | JIS2 |
Number of Grooves | 4 |
This page is Taper Tap Series for Pipes for Difficult-to-Cut Materials Short Screw CPM-S-TPT, part number CPM-S-TPT-1-11.
You can find the detail information about specifications and dimensions on part number CPM-S-TPT-1-11.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
L(mm)
Shank diameter(mm)
Thread Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPM-S-TPT-1/2-14 |
CPM-S-TPT-1/4-19 |
CPM-S-TPT-3/4-14 |
CPM-S-TPT-3/8-19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | L (mm) | Shank diameter (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
99.67 € | 1 | 6 Days | R1/2 | 14 | 80 | 18 | 27 | 8309124 | ||
44.76 € | 1 | Available | 15 Days | R1/4 | 19 | 62 | 11 | 19.5 | 8309122 | |
150.04 € | 1 | 6 Days | R3/4 | 14 | 85 | 23 | 29 | 8309126 | ||
72.10 € | 1 | Available | 6 Days | R3/8 | 19 | 65 | 14 | 21 | 8309123 |