Manufacturer part number: EX-HC-SFT-M10X1.5
Brand: OSG
Price: 16.26 €
Delivery time: 6 Days
Nominal: M10
Pitch, Number of Threading: 1.5 mm
L: 75 mm
Length under neck: 41 mm
Shank diameter: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX-HC-SFT-M10X1.5
Part Number
|
---|
EX-HC-SFT-M10X1.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | L (mm) | Length under neck (mm) | Shank diameter (mm) | Thread Length (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.26 € | 1 | Available | 6 Days | M10 | 1.5 | 75 | 41 | 7 | 24 | 19421 |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work material | High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | N/A | Coating Type | Non-Coated | Accuracy | OH2 |
Number of Grooves | 3 | Protrusion | Available |
This page is Spiral Tap Series, for High-Carbon Steels EX-HC-SFT, part number EX-HC-SFT-M10X1.5.
You can find the detail information about specifications and dimensions on part number EX-HC-SFT-M10X1.5.
Configure
Part Number |
---|
EX-HC-SFT-M12X1.25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | L (mm) | Length under neck (mm) | Shank diameter (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
21.33 € | 1 | 6 Days | M12 | 1.25 | 82 | 48 | 8.5 | 29 | 19456 |