Ultra High Feeding, TAC Flash Mill EXP (EXP05020RS)

Ultra High Feeding, TAC Flash Mill EXP EXP05020RS

Product Details:

Manufacturer part number: EXP05020RS

Brand: TUNGALOY

Price: 351.26

Delivery time: 6 Days


Technical Data:

blade diameter D: 20 mm

Overall length (L): 130 mm

Shank diameter (d): 20 mm

Number of flutes: 2 sheet

Maximum Cutting Depth (Ad): 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EXP05020RS

Part Number
EXP05020RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Compatible Inserts Tightening Screw Dimension ℓs
(mm)
Dimensions ΦDc1
(mm)
Specifications Clamp set Driver Wrench

351.26 €

1 6 Days 201302021.550WPM□05H315ZPR (-□□□)CSPB-3.5S8012.4Standard-IP-15DIP-15D

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Compatible Tip Material Carbide Coat Machining Application Details High Feed Machining

Tech Support