Ultralight TAC Mill EDPD09

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EDPD09063R

Part Number
EDPD09063R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

720.95 €

1 6 Days

Loading...

  1. 1

Basic information

Machining Application Plane blade diameter D(mm) 63 work material Aluminum / Copper
Mounting Method With handle Overall length (L)(mm) 100 Shank diameter (d)(mm) 25
Number of flutes(sheet) 3 Compatible Tip Material Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 8
Underneck length (ℓ1)(mm) 40 Air Hole Available Dimension ℓs(mm) 60
Dimensions φDb(mm) 37 Machining Application Details High speed machining Specifications Standard blade

Tech Support