TAC Radius Mill TRD6000

TAC Radius Mill TRD6000
For high feed rate machining of steel, cast iron, and high-hardness materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRD6004R

Part Number
TRD6004R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

899.08 €

1 6 Days

Loading...

  1. 1

Basic information

Machining Application Plane blade diameter D(mm) 80 work material General steel / Quenched and tempered steel / Cast Iron / Aluminum
Mounting Method Arbor Overall length (L)(mm) 63 Number of flutes(sheet) 5
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 10 Underneck length (ℓ1)(mm) 63
Selfishly Right-hand Dimensions φD(mm) 31.75 Dimensions φd1(mm) 100
Dimension L(mm) 32 Dimension B(mm) 8 Dimension A(mm) 12.7
Machining Application Details High Feed Machining

Tech Support