Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ERD6050RA
Machining Application | Plane | blade diameter D(mm) | 30 | work material | General steel / Quenched and tempered steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Mounting Method | With handle | Overall length (L)(mm) | 143 | Shank diameter (d)(mm) | 32 |
Number of flutes(sheet) | 3 | Compatible Tip Material | Carbide Coat | Maximum Cutting Depth (Ad)(mm) | 10 |
Dimensions φd1(mm) | 80 | Dimension ℓs(mm) | 80 | Machining Application Details | High Feed Machining |