TAC Mill / Deep Cutting Type TGP5100IA (TGP5105RIA)

TAC Mill / Deep Cutting Type TGP5100IA TGP5105RIA

Product Details:

Manufacturer part number: TGP5105RIA

Brand: TUNGALOY

Price: 1,058.72

Delivery time: 6 Days


Technical Data:

blade diameter D: 125 mm

Number of flutes: 6 sheet

Dimensions φD: 38.1 mm

Dimensions φd1: 133 mm

Dimension L: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TGP5105RIA

Part Number
TGP5105RIA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Dimensions φD
(mm)
Dimensions φd1
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

1,058.72 €

1 6 Days 125638.1133381015.9

Loading...

  1. 1

Basic information

Machining Application Plane work material Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Overall length (L)(mm) 63 Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 10
Underneck length (ℓ1)(mm) 63 Machining Application Details Deep cut machining

Tech Support