Manufacturer part number: TFP4004RIA
Brand: TUNGALOY
Price: 1,016.71 €
Delivery time: 6 Days
blade diameter D: 100 mm
Number of flutes: 5 sheet
Dimensions φD: 31.75 mm
Dimension L: 32 mm
Dimension B: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFP4004RIA
Part Number
|
---|
TFP4004RIA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φD (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1,016.71 € | 1 | 6 Days | 100 | 5 | 31.75 | 32 | 8 | 12.7 |
Loading...
Machining Application | Plane | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Mounting Method | Arbor |
---|---|---|---|---|---|
Overall length (L)(mm) | 63 | Compatible Tip Material | Carbide Coat / Cermet | Maximum Cutting Depth (Ad)(mm) | 10 |
Underneck length (ℓ1)(mm) | 63 | Number of blades / Finishing blade(sheet) | 1 |
Configure
Basic Attributes
Type
blade diameter D(mm)
Number of flutes(sheet)
Dimensions φD(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Filter by standard shipping days
Optional Attributes