TAC Flash Chamfering Cutter ECC31 (ECC31005R-45)

TAC Flash Chamfering Cutter ECC31 ECC31005R-45

Product Details:

Manufacturer part number: ECC31005R-45

Brand: TUNGALOY

Price: 436.96

Delivery time: 6 Days


Technical Data:

Number of flutes: 2 sheet

Dimensions φDc: 46 mm

Dimensions φd1: 56 mm

Dimension K: 45° mm

Dimension A: 20.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ECC31005R-45

Part Number
ECC31005R-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of flutes
(sheet)
Dimensions φDc
(mm)
Dimensions φd1
(mm)
Dimension K
(mm)
Dimension A
(mm)
Dimension B
(mm)

436.96 €

1 6 Days 2465645°20.520.5

Loading...

  1. 1

Basic information

Machining Application Chamfer work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method With handle
Compatible Tip Material Carbide Coat / Cermet Compatible Inserts XCET 310404E Tightening Screw CSTB-5S
Driver T-20D

Tech Support