Manufacturer part number: PES1535R
Brand: TUNGALOY
Price: 363.02 €
Delivery time: 6 Days
blade diameter D: 35 mm
Number of flutes: 2 sheet
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PES1535R
Machining Application | Side | work material | General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Overall length (L)(mm) | 160 | Shank diameter (d)(mm) | 32 | Compatible Tip Material | Carbide Coat / Cermet |
Maximum Cutting Depth (Ad)(mm) | 19 | Tightening Screw | CSTA-4 | Dimension ℓs(mm) | 120 |
Clamp set | CSG-5T | Driver | T-15D |