J-series, Type J / Outer Diameter Cutting, Screw On Type JSVL2PR/L (JSVL2PL1212K08)

J-series, Type J / Outer Diameter Cutting, Screw On Type JSVL2PR/L JSVL2PL1212K08

Product Details:

Manufacturer part number: JSVL2PL1212K08

Brand: TUNGALOY

Price: 128.76

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 12 mm

Shank width: 12 mm

Dimension h1: 12 mm

Dimension F: 12 mm


(i)Remark

  • This data is applicable to customers' normal use, such as "3D-Light" interference checks, etc.
  • Applicable when "3D-Detail" customers are creating tooling diagrams, etc. as three dimensional data.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JSVL2PL1212K08

Part Number
JSVL2PL1212K08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension h1
(mm)
Dimension F
(mm)

128.76 €

1 6 Days Left-hand12121212

Loading...

  1. 1

Basic information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / End Face Clamp Shape Screw-on
  Pozidriv Dimension L1(mm) 125 Dimension L2(mm) 16
Standard corner rε(mm) 0.2 Insert Used VP□□0802 Tightening Screw CSTB-2L
Wrench T-6F Recommended Tightening Torque(N▪m) 0.6

Tech Support