Manufacturer part number: COSD0.7
Brand: NACHI(FUJIKOSHI)
Price: 5.45 €
Delivery time: 10 Days
Diameter Dc: 0.7 mm
Groove Length L: 7.5 mm
Overall Length L: 32 mm
Units Ordered: 10 Book
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
COSD0.7
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Cobalt HSS | Shank Type | Straight Shank |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | With/without Oil Hole | N/A |
tip angle(Degree) | 135 |
This page is Cobalt Straight Shank Drill COSD, part number COSD0.7.
You can find the detail information about specifications and dimensions on part number COSD0.7.
Configure
Basic Attributes
Type
Diameter Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
COSD0.5 |
COSD0.6 |
COSD0.8 |
COSD0.9 |
COSD1.0 |
COSD1.1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Units Ordered (Book) |
---|---|---|---|---|---|---|---|---|
5.83 € | 10 | Available | 10 Days | 0.5 | 5 | 27 | 10 | |
5.83 € | 10 | 10 Days | 0.6 | 5.5 | 30 | 10 | ||
4.58 € | 10 | Available | 10 Days | 0.8 | 8 | 34 | 10 | |
4.96 € | 10 | Available | 10 Days | 0.9 | 9 | 36 | 10 | |
4.20 € | 10 | Available | 10 Days | 1 | 10 | 40 | 10 | |
4.83 € | 10 | Available | 10 Days | 1.1 | 11 | 42 | 10 |