Atlas Screw Jack (ACS-140)

Atlas Screw Jack ACS-140

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: ACS-140

Brand: NABEYA

Price: 334.26

Delivery time: 7 Days


Technical Data:

A: 100 mm

B: 140 mm

C: 67 mm

D: 17.5 mm

E: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ACS-140

Part Number
ACS-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Load Resistance
(kN)

334.26 €

1 7 Days 1001406717.5181.860

Loading...

  1. 1

Basic information

Material S45C and FC250 Surface Treatment Baked Paint Finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360