Jaw【2 Pieces Per Package】

Jaw

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Use only after checking the applicable models for replacing hand riveter, air riveter, electric riveter, cordless riveter, and ATLIB jaws.
· Use the carbide jaw, especially for stainless steel rivets (NSS, NST)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CJL
CJM
JL
JM
JS
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Size
(mm)
Features Compatible Model

43.28 €

2 Pieces Per Package

1 pack Available 6 Days 10Carbide Jaw, LargeA riveter spare part with higher durability than the standard typeAR2000H、AR2000HV、AR011H、AR021H、AR021EX、AR3000EV、HR003B、HR2050H、R1A2

25.93 €

2 Pieces Per Package

1 pack Available 5 Days 7Carbide Jaw, MediumA riveter spare part with higher durability than the standard typeAR2000M、AR2000MV、AR011M、AR011H、AR021H、AR011P、ARV015M、ER300N、BR200M、HR003A、AR022M、ARV025M、R1A1、R1B1

19.70 €

2 Pieces Per Package

1 pack Available 5 Days 10Large JawRiveter Spare Part (Standard Type)AR011H、AR021EX、AR021H、AR003B、HR2050H

14.88 €

2 Pieces Per Package

12 packs Available 5 Days 7Medium JawRiveter Spare Part (Standard Type)AR011M、AR011H、AR021H、AR011P、ARV011M、ARV015M、AR021M、HR003A、@R03i

15.00 €

2 Pieces Per Package

1 pack Available 5 Days 5Small JawRiveter Spare Part (Standard Type)AR2000S、AR2000SV、AR011S、ARV015S、HR002D、HR002A、HR005A

Loading...

  1. 1

Basic information

Product Category Parts

Tech Support