Flat Type SG Grindstone (SG00021)

Flat Type SG Grindstone SG00021

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SG00021

Brand: KURE GRINDING WHEEL

Price: 64.58

Delivery time: 5 Days


Technical Data:

Particle Size: 60 #

Outer Diameter: 180 mm

Thickness: 6.4 mm

Hole Diameter: 31.75 mm

Abrasive grain: 5SG(SG50%,WA50%)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SG00021

Part Number
SG00021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Abrasive grain Degree of Coupling Binding Agent Peripheral Speed (Maximum Peripheral Velocity Used)
(m/s)

64.58 €

1 Available 5 Days 601806.431.755SG(SG50%,WA50%)KVSG-140

Loading...

  1. 1

Basic information

Shape Flat (No. 1) abrasive grain SG

This page is Flat Type SG Grindstone, part number SG00021.
You can find the detail information about specifications and dimensions on part number SG00021.

Variation of this product

Part Number
SG00022
SG00023
SG00024
SG00025
SG00026
SG00027
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Particle Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Hole Diameter
(mm)
Abrasive grain Degree of Coupling Binding Agent Peripheral Speed (Maximum Peripheral Velocity Used)
(m/s)

68.66 €

1 Available 11 Days 801806.431.755SG(SG50%,WA50%)KVSG-140

76.97 €

1 Available 5 Days 1001806.431.755SG(SG50%,WA50%)KVSG-140

70.00 €

1 Available 12 Days 1201806.431.755SG(SG50%,WA50%)KVSG-140

79.85 €

1 Available 11 Days 461801031.755SG(SG50%,WA50%)KVSG-140

80.69 €

5 Available 14 Days 601801031.755SG(SG50%,WA50%)KVSG-140

80.91 €

5 Available 14 Days 801801031.755SG(SG50%,WA50%)KVSG-140

Tech Support