Pliers P-43-150 / P-43-175 (P-43-150)

Pliers P-43-150 / P-43-175 P-43-150

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: P-43-150

Brand: HOZAN

Price: 28.82

Delivery time: 7 Days


Technical Data:

Overall Length: 163 mm

Copper Wire Cutting Performance: 3.3 φ/mm

VA (VVF) Wire Cutting Capacity: 1.6 x 2 core φ/mm

Wire Cutting Ability of Copper: 3.5 mm2

Weight: 210 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P-43-150

Part Number
P-43-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Copper Wire Cutting Performance
(φ/mm)
VA (VVF) Wire Cutting Capacity
(φ/mm)
Wire Cutting Ability of Copper
(mm2)
Weight
(g)

28.82 €

1 Available 7 Days 1633.31.6 x 2 core3.5210

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers With or without spring N/A
Main body: option Main Body Supplementary explanation Type 1/2 Electrical Worker Proficiency Test Recommended Product

This page is Pliers P-43-150 / P-43-175, part number P-43-150.
You can find the detail information about specifications and dimensions on part number P-43-150.

Variation of this product

Part Number
P-43-175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Copper Wire Cutting Performance
(φ/mm)
VA (VVF) Wire Cutting Capacity
(φ/mm)
Wire Cutting Ability of Copper
(mm2)
Weight
(g)

32.06 €

1 Available 7 Days 1883.51.6 x 3 core5.5288

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360