Manufacturer part number: QCL9
Brand: NABEYA
Price: 416.17 €
Delivery time: 7 Days
A: 110 mm
B: 90 mm
C: 94 mm
D: 73 mm
E: 255 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QCL9
Part Number
|
---|
QCL9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | K (mm) | L (mm) | M (mm) | N (mm) | Mass (kg) | Tightening Force (kN) | Bar Length (mm) | Pumping System (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
416.17 € | 1 | 7 Days | 110 | 90 | 94 | 73 | 255 | 101.5 | 52.5 | 28.5 | 79 | 11 | 19 | 13 | 8 | 3.6 | 6.5 | 255 | NA |
Loading...
J(mm) | 35 | O(mm) | 5 | Span size(mm) | 126 |
---|
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
K(mm)
L(mm)
M(mm)
N(mm)
Mass(kg)
Tightening Force(kN)
Bar Length(mm)
Pumping System(mm)
Filter by standard shipping days
Optional Attributes