Manufacturer part number: B SC HB 08 ABS 7024
Brand: BOPLA
Price: 5.77 €
Delivery time: 3 Days
Dimension width W: 19.5 mm
Dimension vertical H: 80 mm
Dimension depth D: 34.3 mm
RAL-number: 7024
Operating temperature : -25 - 70 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B SC HB 08 ABS 7024
Part Number
|
---|
B SC HB 08 ABS 7024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number | Operating temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|
5.77 € | 1 | Available | 3 Days | 19.5 | 80 | 34.3 | 7024 | -25 - 70 |
Loading...
Colour | Grey | IP rating | IP00 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is Bocube, Hinged catches, Hand-operated hinged catch (set), polycarbonate UL 94 V0 or ABS , part number B SC HB 08 ABS 7024.
You can find the detail information about specifications and dimensions on part number B SC HB 08 ABS 7024.
Configure
Part Number |
---|
B SC HB 08 ABS 7035 |
B SC HB 08 PC-V0 7024 |
B SC HB 08 PC-V0 7035 |
B SC HB 13 ABS 7024 |
B SC HB 13 ABS 7035 |
B SC HB 13 PC-V0 7024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number | Operating temperature (°C) |
---|---|---|---|---|---|---|---|---|---|
5.77 € | 1 | Available | 3 Days | 19.5 | 80 | 34.3 | 7035 | -25 - 70 | |
7.22 € | 1 | Available | 3 Days | 19.5 | 80 | 34.3 | 7024 | -25 - 100 | |
7.22 € | 1 | Available | 3 Days | 19.5 | 80 | 34.3 | 7035 | -25 - 100 | |
6.35 € | 1 | Available | 3 Days | 19.5 | 125 | 34.4 | 7024 | -25 - 70 | |
6.35 € | 1 | Available | 3 Days | 19.5 | 125 | 34.4 | 7035 | -25 - 70 | |
8.47 € | 1 | Available | 3 Days | 19.5 | 125 | 34.4 | 7024 | -25 - 100 |