Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K8DT-AW3TA
Part Number
|
---|
K8DT-AW3TA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage Type for Actuating | With Detachable Clamps | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Open Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Current Measuring Range (A) | Contains Function DC-Voltage Under Current | Function DC-Current Hysteresis | External Current Transformer | Contains Function DC-Voltage Overcurrent | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
185.40 € | 1 | 3 Days | AC | true | 0 | 1 | 100 - 240 | - | 100 - 240 | 10 - 200 | true | true | false | true |
Loading...
Application | Overcurrents and undercurrents monitoring | Type of Electric Connection | Spring clamp connection | Max. Permitted Off-Delay Time(s) | 0.25 |
---|---|---|---|---|---|
Depth(mm) | 90 | Height(mm) | 90 | Width(mm) | 17.5 |
Min. Adjustable Off-Delay Time(s) | 0.25 | Number of Contacts as Normally Closed Contact | 0 | Max. Permitted Delay-On Energization Time(s) | 30 |
Min. Adjustable Delay-On Energization Time(s) | 0.1 | Three-Phase Under Current Possible | false | Three-Phase Overcurrent Possible | false |
Single-Phase Hysteresis Possible | true | Single-Phase Under Current Possible | true | Three-Phase Hysteresis Possible | false |
Single-Phase Overcurrent Possible | true |
This page is Single-phase Overcurrent/Undercurrent Relay [K8DT-AW], part number K8DT-AW3TA.
You can find the detail information about specifications and dimensions on part number K8DT-AW3TA.
Configure
Basic Attributes
Rated Control Supply Voltage DC(V)
Voltage Type for Actuating
With Detachable Clamps
Number of Contacts as Change-Over Contact
Number of Contacts as Normally Open Contact
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage AC 50 Hz(V)
Current Measuring Range(A)
Contains Function DC-Voltage Under Current
Function DC-Current Hysteresis
External Current Transformer
Contains Function DC-Voltage Overcurrent
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K8DT-AW1CD |
K8DT-AW1TA |
K8DT-AW1TD |
K8DT-AW2CA |
K8DT-AW2CD |
K8DT-AW3TD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage Type for Actuating | With Detachable Clamps | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Open Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Current Measuring Range (A) | Contains Function DC-Voltage Under Current | Function DC-Current Hysteresis | External Current Transformer | Contains Function DC-Voltage Overcurrent |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
185.40 € | 1 | 3 Days | AC/DC | false | 1 | 0 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 0.002 - 0.5 | false | false | true | false | ||
185.40 € | 1 | 3 Days | AC | false | 0 | 1 | 100 - 240 | - | 100 - 240 | 0.002 - 0.5 | true | true | false | true | ||
185.40 € | 1 | 3 Days | AC/DC | false | 0 | 1 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 0.002 - 0.5 | false | false | true | false | ||
185.40 € | 1 | 3 Days | AC | false | 1 | 0 | 100 - 240 | - | 100 - 240 | 0.1 - 5 | true | true | false | true | ||
185.40 € | 1 | 3 Days | AC/DC | false | 1 | 0 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 0.1 - 5 | true | true | false | true | ||
185.40 € | 1 | 3 Days | AC/DC | true | 0 | 1 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 10 - 200 | false | true | false | false |