Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K8DT-AS3TA
Part Number
|
---|
K8DT-AS3TA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage Type for Actuating | With Detachable Clamps | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Open Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Current Measuring Range (A) | Supporting Protocol for INTERBUS-Safety | Expandable | IO Link Master | Supporting Protocol for KNX | Basic Device | Radio Standard GSM | Supporting Protocol for PROFINET CBA | Supporting Protocol for SafetyBUS p | Supporting Protocol for SUCONET | Supporting Protocol for INTERBUS | Radio Standard UMTS | Radio Standard Bluetooth | Supporting Protocol for Data-Highway | With Time Switch Clock | Supporting Protocol for Devicenet | Supporting Protocol for Other Bus Systems | With Relay Output | With Display | Supporting Protocol for CAN | With Optical Interface | Supporting Protocol for PROFIsafe | Radio Standard GPRS | Supporting Protocol for Foundation Fieldbus | Front Built-In Possible | Supporting Protocol for PROFINET IO | Suitable for Safety Functions | Supporting Protocol for AS-Interface Safety at Work | Supporting Protocol for TCP/IP | Supporting Protocol for Modbus | Appendant Operation agent (Ex ib) | Supporting Protocol for SERCOS | Supporting Protocol for LON | Appendant Operation Agent (Ex Ia) | Redundancy | Supporting Protocol for DeviceNet Safety | Supporting Protocol for EtherNet/IP | Suitable for Rail Mounting | Radio Standard Wlan 802.11 | Supporting Protocol for PROFIBUS | Supporting Protocol for ASI | Rack-Assembly Possible | Number of HW-Interfaces Wireless | Number of HW-Interfaces Industrial Ethernet | Number of HW-Interfaces Parallel | Number of Analogue Outputs | Number of HW-Interfaces Usb | Number of Analogue Inputs | Number of HW-Interfaces Serial Tty | Number of Interfaces Profinet | Number of HW-Interfaces Rs-232 | Number of Digital Inputs | Number of HW-Interfaces Rs-485 | Switching Current (A) | Number of HW-Interfaces Rs-422 | Number of Digital Outputs | Number of HW-Interfaces Other | Three-Phase Under Current Possible | Three-Phase Overcurrent Possible | Single-Phase Hysteresis Possible | Contains Function DC-Voltage Under Current | Single-Phase Under Current Possible | Three-Phase Hysteresis Possible | Function DC-Current Hysteresis | External Current Transformer | Contains Function DC-Voltage Overcurrent | Single-Phase Overcurrent Possible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.70 € | 1 | 3 Days | AC | true | 0 | 1 | 100 - 240 | - | 100 - 240 | 10 - 200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | false | true | true | true | false | true | false | true | true |
Loading...
Application | AC or DC currents monitoring | Type of Electric Connection | Spring clamp connection | Max. Permitted Off-Delay Time(s) | 0.25 |
---|---|---|---|---|---|
Depth(mm) | 90 | Height(mm) | 90 | Width(mm) | 17.5 |
Min. Adjustable Off-Delay Time(s) | 0.25 | Number of Contacts as Normally Closed Contact | 0 | Max. Permitted Delay-On Energization Time(s) | 30 |
Min. Adjustable Delay-On Energization Time(s) | 0.1 |
This page is Single-phase Current Relay [K8DT-AS], part number K8DT-AS3TA.
You can find the detail information about specifications and dimensions on part number K8DT-AS3TA.
Configure
Basic Attributes
Rated Control Supply Voltage DC(V)
Supporting Protocol for INTERBUS-Safety
Expandable
IO Link Master
Supporting Protocol for KNX
Basic Device
Radio Standard GSM
Supporting Protocol for PROFINET CBA
Supporting Protocol for SafetyBUS p
Supporting Protocol for SUCONET
Supporting Protocol for INTERBUS
Radio Standard UMTS
Radio Standard Bluetooth
Supporting Protocol for Data-Highway
With Time Switch Clock
Supporting Protocol for Devicenet
Supporting Protocol for Other Bus Systems
With Relay Output
With Display
Supporting Protocol for CAN
With Optical Interface
Supporting Protocol for PROFIsafe
Radio Standard GPRS
Supporting Protocol for Foundation Fieldbus
Front Built-In Possible
Supporting Protocol for PROFINET IO
Suitable for Safety Functions
Supporting Protocol for AS-Interface Safety at Work
Supporting Protocol for TCP/IP
Supporting Protocol for Modbus
Appendant Operation agent (Ex ib)
Supporting Protocol for SERCOS
Supporting Protocol for LON
Appendant Operation Agent (Ex Ia)
Redundancy
Supporting Protocol for DeviceNet Safety
Supporting Protocol for EtherNet/IP
Suitable for Rail Mounting
Radio Standard Wlan 802.11
Supporting Protocol for PROFIBUS
Supporting Protocol for ASI
Rack-Assembly Possible
Number of HW-Interfaces Wireless
Number of HW-Interfaces Industrial Ethernet
Number of HW-Interfaces Parallel
Number of Analogue Outputs
Number of HW-Interfaces Usb
Number of Analogue Inputs
Number of HW-Interfaces Serial Tty
Number of Interfaces Profinet
Number of HW-Interfaces Rs-232
Number of Digital Inputs
Number of HW-Interfaces Rs-485
Switching Current(A)
Number of HW-Interfaces Rs-422
Number of Digital Outputs
Number of HW-Interfaces Other
Voltage Type for Actuating
With Detachable Clamps
Number of Contacts as Change-Over Contact
Number of Contacts as Normally Open Contact
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage AC 50 Hz(V)
Current Measuring Range(A)
Three-Phase Under Current Possible
Three-Phase Overcurrent Possible
Single-Phase Hysteresis Possible
Contains Function DC-Voltage Under Current
Single-Phase Under Current Possible
Three-Phase Hysteresis Possible
Function DC-Current Hysteresis
External Current Transformer
Contains Function DC-Voltage Overcurrent
Single-Phase Overcurrent Possible
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K8DT-AS1CD |
K8DT-AS1TA |
K8DT-AS1TD |
K8DT-AS2CA |
K8DT-AS2CD |
K8DT-AS3TD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage Type for Actuating | With Detachable Clamps | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Open Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Current Measuring Range (A) | Supporting Protocol for INTERBUS-Safety | Expandable | IO Link Master | Supporting Protocol for KNX | Basic Device | Radio Standard GSM | Supporting Protocol for PROFINET CBA | Supporting Protocol for SafetyBUS p | Supporting Protocol for SUCONET | Supporting Protocol for INTERBUS | Radio Standard UMTS | Radio Standard Bluetooth | Supporting Protocol for Data-Highway | With Time Switch Clock | Supporting Protocol for Devicenet | Supporting Protocol for Other Bus Systems | With Relay Output | With Display | Supporting Protocol for CAN | With Optical Interface | Supporting Protocol for PROFIsafe | Radio Standard GPRS | Supporting Protocol for Foundation Fieldbus | Front Built-In Possible | Supporting Protocol for PROFINET IO | Suitable for Safety Functions | Supporting Protocol for AS-Interface Safety at Work | Supporting Protocol for TCP/IP | Supporting Protocol for Modbus | Appendant Operation agent (Ex ib) | Supporting Protocol for SERCOS | Supporting Protocol for LON | Appendant Operation Agent (Ex Ia) | Redundancy | Supporting Protocol for DeviceNet Safety | Supporting Protocol for EtherNet/IP | Suitable for Rail Mounting | Radio Standard Wlan 802.11 | Supporting Protocol for PROFIBUS | Supporting Protocol for ASI | Rack-Assembly Possible | Number of HW-Interfaces Wireless | Number of HW-Interfaces Industrial Ethernet | Number of HW-Interfaces Parallel | Number of Analogue Outputs | Number of HW-Interfaces Usb | Number of Analogue Inputs | Number of HW-Interfaces Serial Tty | Number of Interfaces Profinet | Number of HW-Interfaces Rs-232 | Number of Digital Inputs | Number of HW-Interfaces Rs-485 | Switching Current (A) | Number of HW-Interfaces Rs-422 | Number of Digital Outputs | Number of HW-Interfaces Other | Three-Phase Under Current Possible | Three-Phase Overcurrent Possible | Single-Phase Hysteresis Possible | Contains Function DC-Voltage Under Current | Single-Phase Under Current Possible | Three-Phase Hysteresis Possible | Function DC-Current Hysteresis | External Current Transformer | Contains Function DC-Voltage Overcurrent | Single-Phase Overcurrent Possible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.70 € | 1 | 3 Days | AC/DC | false | 1 | 0 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 0.002 - 0.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | false | true | false | true | false | true | false | false | true | ||
169.70 € | 1 | 3 Days | AC | false | 0 | 1 | 100 - 240 | - | 100 - 240 | 0.002 - 0.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | false | true | true | true | false | true | false | true | true | ||
169.70 € | 1 | 3 Days | AC/DC | false | 0 | 1 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 0.002 - 0.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | false | true | true | true | false | true | false | true | true | ||
169.70 € | 1 | 3 Days | AC | false | 1 | 0 | 100 - 240 | - | 100 - 240 | 0.1 - 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | false | true | true | true | false | true | false | true | true | ||
169.70 € | 1 | 3 Days | AC/DC | false | 1 | 0 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 0.1 - 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | false | false | true | true | true | false | true | false | true | true | ||
169.70 € | 1 | 3 Days | AC/DC | true | 0 | 1 | 24 - 24 | 20.4 - 26.4 | 24 - 24 | 10 - 200 | false | true | false | false | true | false | false | false | false | false | false | false | false | true | false | false | true | true | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | true | false | false | false | false | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | 6 | 1 | 5 | 1 | 4 | 1 | - | - | - | - | - | - | - | - | - | - |