Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZEN-10C4AR-A-V2 |
ZEN-10C4DR-D-V2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Power Supply Voltage | Supply Voltage AC 50 Hz (V) | Supply Voltage AC 60 Hz (V) | Supply Voltage DC (V) | |
---|---|---|---|---|---|---|---|---|
549.38 € | 1 | 3 Days | AC | 85 - 264 | 85 - 264 | - | ||
549.38 € | 1 | 3 Days | DC | - | - | 10.8 - 28.8 |
Loading...
Application | Program relay | Mounting | Wall mounting/direct mounting | Degree of protection | IP20 |
---|---|---|---|---|---|
Depth(mm) | 56 | Height(mm) | 90 | Width(mm) | 70 |
SIL According to IEC 61508 | None | Explosion Safety Category for Dust | None | Performance Level According to EN ISO 13849-1 | Level a |
Explosion Safety Category for Gas | None |