Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CS1W-PNT21
Performance Level According to EN ISO 13849-1 | Level a | Depth(mm) | 101 | Height(mm) | 130 |
---|---|---|---|---|---|
Width(mm) | 35 | SIL According to IEC 61508 | None | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | Number of HW-Interfaces Industrial Ethernet | 1 | Number of Interfaces PROFINET | 1 |
Number of HW-Interfaces Other | 1 | Suitable for safety functions | false | Redundancy | true |
IO link master | false | Supporting protocol for INTERBUS-Safety | false | Supporting protocol for KNX | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false |
Supporting protocol for INTERBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for other bus systems | false | Supporting protocol for CAN | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET IO | true | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for TCP/IP | true | Supporting protocol for Modbus | false | Supporting protocol for SERCOS | false |
Supporting protocol for LON | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for ASI | false | Number of HW-interfaces USB | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces RS-422 | 0 |
Type of data transmission | Serial | Transmission rate(kBit/s) | 100000 |
This page is PROFINET I/O Controller Unit for CS1 CPU, part number CS1W-PNT21.
You can find the detail information about specifications and dimensions on part number CS1W-PNT21.