Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GRT1-ECT
Part Number
|
---|
GRT1-ECT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Specifications | Main functions | Type of electric connection | Maximum number of I/O points | Network Specification | Network connector | Network interface power supply | Number of slots | Dimensions (mm) | Input voltage DC (V) | Max. input current DC (A) | Max. output current DC (A) | Width (mm) | Height (mm) | Depth (mm) | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces RS-232 | Number of interfaces PROFINET | Number of HW-interfaces RS-485 | Number of HW-interfaces RS-422 | Number of HW-interfaces other | Number of HW-interfaces parallel | Number of HW-interfaces USB | Number of HW-interfaces serial TTY | Number of HW-interfaces wireless | Degree of protection (IP) | Performance level according to EN ISO 13849-1 | Explosion safety category for dust | Explosion safety category for gas | SIL according to IEC 61508 | Suitable for rail mounting | With potential separation | Fieldbus connection over separate bus coupler possible | With bus coupler for modular station connection | With pluggable modules, analogue I/O | With pluggable modules, digital I/O | With pluggable modules, others | With pluggable modules, function and technology modules | Supporting protocol for other bus systems | Supporting protocol for TCP/IP | Supporting protocol for Modbus | Supporting protocol for EtherNet/IP | Supporting protocol for PROFIBUS | Supporting protocol for INTERBUS-Safety | Supporting protocol for KNX | Supporting protocol for PROFINET CBA | Supporting protocol for SafetyBUS p | Supporting protocol for SUCONET | Supporting protocol for INTERBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for CAN | Supporting protocol for PROFIsafe | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET IO | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for SERCOS | Supporting protocol for LON | Supporting protocol for DeviceNet Safety | Supporting protocol for ASI | IO link master | Radio standard GSM | Radio standard UMTS | Radio standard Bluetooth | With optical interface | Radio standard GPRS | Suitable for safety functions | Appendant operation agent (Ex ib) | Appendant operation agent (Ex ia) | Radio standard WLAN 802.11 | System accessory | Wall mounting/direct mounting | With pluggable modules, central modules | Front built-in possible | With integrated power supply | Rack-assembly possible | With pluggable modules, communication modules | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
904.67 € | 1 | 3 Days | Slave to Trajexia and Sysmac controllers | EtherCAT interface unit | Spring clamp connection | 1,024 inputs and outputs (128 bytes total) | EtherCAT for Trajexia and Sysmac (NJ) | 2 x RJ45 | External 24 VDC (+10% - 15%) | 64 | - | 20.4 - 26.4 | 4 | 4 | 58 | 84 | 74.4 | 2 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | IP20 | Level a | None | None | None | true | true | true | true | true | true | true | true | true | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false |
Loading...
This page is SmartSlice I/O System, Communication Units, part number GRT1-ECT.
You can find the detail information about specifications and dimensions on part number GRT1-ECT.
Configure
Basic Attributes
Dimensions(mm)
Specifications
Main functions
Type of electric connection
Maximum number of I/O points
Network Specification
Network connector
Network interface power supply
Number of slots
Input voltage DC(V)
Max. input current DC(A)
Max. output current DC(A)
Width(mm)
Height(mm)
Depth(mm)
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces RS-232
Number of interfaces PROFINET
Number of HW-interfaces RS-485
Number of HW-interfaces RS-422
Number of HW-interfaces other
Number of HW-interfaces parallel
Number of HW-interfaces USB
Number of HW-interfaces serial TTY
Number of HW-interfaces wireless
Degree of protection (IP)
Performance level according to EN ISO 13849-1
Explosion safety category for dust
Explosion safety category for gas
SIL according to IEC 61508
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GRT1-END-M |
GRT1-PNT |
GRT1-PRT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Specifications | Main functions | Type of electric connection | Maximum number of I/O points | Network Specification | Network connector | Network interface power supply | Number of slots | Dimensions (mm) | Input voltage DC (V) | Max. input current DC (A) | Max. output current DC (A) | Width (mm) | Height (mm) | Depth (mm) | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces RS-232 | Number of interfaces PROFINET | Number of HW-interfaces RS-485 | Number of HW-interfaces RS-422 | Number of HW-interfaces other | Number of HW-interfaces parallel | Number of HW-interfaces USB | Number of HW-interfaces serial TTY | Number of HW-interfaces wireless | Degree of protection (IP) | Performance level according to EN ISO 13849-1 | Explosion safety category for dust | Explosion safety category for gas | SIL according to IEC 61508 | Suitable for rail mounting | With potential separation | Fieldbus connection over separate bus coupler possible | With bus coupler for modular station connection | With pluggable modules, analogue I/O | With pluggable modules, digital I/O | With pluggable modules, others | With pluggable modules, function and technology modules | Supporting protocol for other bus systems | Supporting protocol for TCP/IP | Supporting protocol for Modbus | Supporting protocol for EtherNet/IP | Supporting protocol for PROFIBUS | Supporting protocol for INTERBUS-Safety | Supporting protocol for KNX | Supporting protocol for PROFINET CBA | Supporting protocol for SafetyBUS p | Supporting protocol for SUCONET | Supporting protocol for INTERBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for CAN | Supporting protocol for PROFIsafe | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET IO | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for SERCOS | Supporting protocol for LON | Supporting protocol for DeviceNet Safety | Supporting protocol for ASI | IO link master | Radio standard GSM | Radio standard UMTS | Radio standard Bluetooth | With optical interface | Radio standard GPRS | Suitable for safety functions | Appendant operation agent (Ex ib) | Appendant operation agent (Ex ia) | Radio standard WLAN 802.11 | System accessory | Wall mounting/direct mounting | With pluggable modules, central modules | Front built-in possible | With integrated power supply | Rack-assembly possible | With pluggable modules, communication modules |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
242.40 € | 1 | 3 Days | Supports toolless replacement of PROFINET-IO interface unit | End plate with memory function | - | - | - | - | - | - | 84x20x58 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,099.33 € | 1 | 3 Days | - | PROFINET-IO interface unit | Spring clamp connection | 1,024 inputs and outputs (128 bytes total) | PROFINET-IO | 2 x RJ45, built-in switch with support for MRP redundancy. | Internal | 64 | - | 20.4 - 26.4 | 4 | 4 | 58 | 84 | 74.4 | 2 | 0 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | IP20 | Level a | None | None | None | true | true | true | true | true | true | true | true | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | true | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | ||
736.00 € | 1 | 3 Days | - | PROFIBUS-DP interface unit | Spring clamp connection | 1,024 inputs and outputs (128 bytes total) | PROFIBUS-DPV1 | 9-pin D-Sub | Internal | 64 | - | 20.4 - 26.4 | 4 | 4 | 58 | 84 | 74.4 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | IP20 | Level a | None | None | None | true | true | true | true | true | true | true | true | false | false | false | false | true | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false |