Increases your efficiency: All keys and profiles integrated into one compact, lightweight tool.
For applications in electrics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39076
Double bit (min - max) max | 5 | TORX® 1 | T20 | Square head max | 8 |
---|---|---|---|---|---|
Square head (min - max) | 5 - 8 | Square head min | 5 | Slotted 1 | 7 |
Phillips 1 | PH2 | VDE article | No | ESD article | No |
with battery | No | Surface | T25 | Square Diameter | Yes |
Triangular heads | 9 | Double bit (min - max) | 3 - 5 | TORX® 2 | T25 |
Self service - packing | Yes | Tool for electrics | No |
This page is Switch Cabinet Key, Pen Shape, part number 39076.
You can find the detail information about specifications and dimensions on part number 39076.