Increases your efficiency: All keys and profiles integrated into one compact, lightweight tool.
Application: Activation of switch cabinet locking systems in the fields of electrical engineering, gas and water supply, air conditioning and ventilation technology, as well as industrial applications.
Material: Diecast zinc.
For applications in electrics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
36114
Double bit (min - max) max | 5 | Square head max | 8 | Square head (min - max) | 5 - 8 |
---|---|---|---|---|---|
Square head min | 5 | Slotted 1 | 7 | Phillips 1 | PH2 |
VDE article | No | ESD article | No | with battery | No |
Square Diameter | No | Triangular heads | 9 | Double bit (min - max) | 3 - 5 |
Self service - packing | No | Tool for electrics | No |
This page is Switch Cabinet Key, Cross Shape, part number 36114.
You can find the detail information about specifications and dimensions on part number 36114.