Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EC0705 |
EC3146 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Structure | Protection | Colour | Materials | Plug Type | Operating Voltage (V) | Plug Colour | Temperature Range (°C) | Cable Type | Insulation Material | Cable Length (m) | Plug Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.08 € | 1 | Available | 4 Days | - | - | - | - | 40 poles, can be locked and predected against reverse polarity type AMP AMP junior timer contacts, crimp connection | 6-18 DC | Black | -40-105 | FLRY-B 0.5 / 1.0 / 2.5 (symmetrical design, flexible) according to standards DIN 72551, parts 5/6 and DIN ISO 6722 | PVC | 2.5 | PBT-GF | |
38.30 € | 1 | Available | 4 Days | 10 x 0.5 mm² | IP 67 | Black | PUR | - | 8-32 DC | - | - | - | - | 2 | - |
Loading...