Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC2035
Number of Inputs and Outputs | Number of digital inputs: 4; Number of digital outputs: 4 | Number of Digital Inputs | 4 | Protection | IP 65 |
---|---|---|---|---|---|
Max. Current Load per Output(mA) | 1000; (DC-12 / DC-13) | Materials | PA 6-GF30; stainless steel (1.4305 / 303) | Application | Field installation |
Actuator Supply Outputs | AUX | Min. Switching Level High Signal(V) | 10 | Max. Total Current Rating of Inputs(mA) | 200 |
AS-I Certificate Pending | Yes | Operating Voltage(V) | 26.5-31.6 DC | Ambient Temperature(°C) | -25-60 |
Integrated Watchdog | Yes | Max. Current Load Total(A) | 4 | Input Current Low(mA) | < 3 |
AS-I Profile | S-7.F.F | Digital Inputs Protected Against Short Circuits | Yes | Voltage Supply(V) | 20-30 |
Input Current High(mA) | > 5 | Type of Mounting | AS-i interface to FC-E or SC lower parts | Number of Digital Outputs | 4 |
AS-I ID Code(hex) | F.F | AS-I I/O Configuration(hex) | 7 | Voltage Range(V) | 24; (to PELV) |
Sensor Supply of the Inputs | AS-i | Max. Current Consumption from AS-I(mA) | 230 | Input Circuit of Digital Inputs | PNP |
Circuit | PNP | Short-Circuit Proof | Yes | Electrically Separated | Yes |
Display | operation: LED, green function: LED, yellow |
This page is Universal Module, part number AC2035.
You can find the detail information about specifications and dimensions on part number AC2035.