Safe AS-I ClassicLine Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC505S
AC506S
AC507S
AC508S
AC509S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Product Designation Complies with the Requirements Voltage Type Display

231.54 €

1 Available 4 Days M12 Connector; / quick mounting technology for AS-i flat cableAS-i input module--Power: LED green; errors: LED red; Function: LED yellow

304.76 €

1 Available 4 Days M12 Connector; / quick mounting technology for AS-i flat cableAS-i input/output module--Power: LED green; errors: LED red; Function: LED yellow

291.85 €

1 Available 4 Days M12 Connector; / quick mounting technology for AS-i flat cableAS-i input/output moduleSIL 3-signal: LED yellow; errors: LED red; Power: LED green; errors: LED red

291.85 €

1 Available 4 Days M12 Connector; / quick mounting technology for AS-i flat cableAS-i input/output moduleSIL 3-signal: LED yellow; errors: LED red; Power: LED green; errors: LED red

275.08 €

1 Available 4 Days M12 ConnectorAS-i input/output module-DCPower: LED green; errors: LED red; Function: LED yellow

Loading...

  1. 1

Basic information

Protection IP 67 Materials PA; Piercing contacts: CuSn6 nickel-plated and tin-plated Application AS-i Safety at work
Operating Voltage(V) 26.5-31.6 DC Ambient Temperature(°C) -25-55

Tech Support