Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E89150
Number of Inputs and Outputs | Number of analogue inputs: 1 | Protection | IP 65; (mounted with washer) | Materials | Plastics |
---|---|---|---|---|---|
Application | scalable display for sensors with analogue output | Electrical Connection | terminals: -2.5 mm² | Ambient Temperature(°C) | 0-60 |
Housing | Housing for panel mounting | Analogue Input (Voltage)(V) | 10-50 | Dimensions(mm) | 39 x 75 x 54 |
This page is LC Display, part number E89150.
You can find the detail information about specifications and dimensions on part number E89150.