PWM Analogue Module Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CR3003
CR3004
CR3008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Analogue Voltage Output
(V)
Number of PWM Inputs Current Consumption
(mA)
Analogue Current Output
(mA)
Operating Voltage
(V)
Max. Load
(Ω)

66.46 €

1 Available 4 Days 0-51< 20-24-30 DC-

66.46 €

1 Available 4 Days 0-101< 20-24-30 DC-

149.54 €

1 Available 4 Days -1; (24 V DC ± 20 % PWM signal)< 304-2019.2-28.8 DC600

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of analogue outputs: 1 Materials polyamide glass fibre reinforced Design Housing module
Ambient Temperature(°C) -40-85 Reverse Polarity Protection Yes Number of Analogue Outputs 1
PWM Frequency Inputs(Hz) 122 Dimensions(mm) 54 x 34 x 15

Tech Support