Camera (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

O3DP01

Part Number
O3DP01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Protection Internal Lighting Measuring Range
(m)
Materials Current Consumption
(mA)
Application Number of Digital Outputs Communication Interface Max. Reading Rate
(Hz)
Angle of Aperture 3D
(°)
Dimensions
(mm)

3,797.72 €

1 4 Days -IP 65; IP 67Yes; (infrared: 850 nm invisible radiation LED)-Housing: diecast aluminium; front lens: Gorilla Glass; function display: PA1600 max.Detection of pallets-Ethernet-40 x 3072 x 67.1 x 82.6

Loading...

  1. 1

Basic information

Image Sensor PMD 3D ToF-Chip Protection Class III Operating Voltage(V) 20.4-28.8 DC
Ambient Temperature(°C) -10-50 Power Consumption(W) 10 Image Resolution 3D(px) 352 x 264

This page is Camera, part number O3DP01.
You can find the detail information about specifications and dimensions on part number O3DP01.

Variation of this product

Part Number
O3D311
O3D313
O3D353
O3DP03
O3DP21
O3DP23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Protection Internal Lighting Measuring Range
(m)
Materials Current Consumption
(mA)
Application Number of Digital Outputs Communication Interface Max. Reading Rate
(Hz)
Angle of Aperture 3D
(°)
Dimensions
(mm)

2,209.43 €

1 4 Days Input: 1, Output: 2IP 65; IP 67; IP 69Kinfrared: 850 nm invisible radiation LED-Housing: stainless steel (1.4404 / 316L); front lens: PMMA; function display: PA2400 max.Camera for the output of 3D image data-Ethernet-40 x 3072 x 67 x 90

2,209.43 €

1 4 Days Input: 1, Output: 2IP 65; IP 67; IP 69Kinfrared: 850 nm invisible radiation LED-Housing: stainless steel (1.4404 / 316L); front lens: PMMA; function display: PA2400 max.Camera for the output of 3D image data-Ethernet-60 x 4572 x 65 x 90

2,008.39 €

1 4 Days Input: 1, Output: 2IP 65; IP 67infrared: 850 nm invisible radiation LED-Housing: diecast aluminium; front lens: Gorilla Glas; function display: PA2400 max.Camera for the output of 3D image data-Ethernet-60 x 4572 x 65 x 76.9

3,797.72 €

1 4 Days -IP 65; IP 67Yes; (infrared: 850 nm invisible radiation LED)-Housing: diecast aluminium; front lens: Gorilla Glass; function display: PA1600 max.Detection of pallets-Ethernet-60 x 4572 x 67.1 x 82.6

3,797.72 €

1 3 Days -IP 65; IP 67Yes; (infrared: 850 nm invisible radiation LED)-Housing: diecast aluminium; front lens: Gorilla Glass; function display: PA1600 max.Detection of pallets-Ethernet; CAN-40 x 3072 x 67.1 x 82.6

3,797.72 €

1 3 Days -IP 65; IP 67Yes; (infrared: 850 nm invisible radiation LED)-Housing: diecast aluminium; front lens: Gorilla Glass; function display: PA1600 max.Detection of pallets-Ethernet; CAN-60 x 4572 x 67.1 x 82.6

Tech Support