Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
O3D303
Part Number
|
---|
O3D303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Protection | Internal Lighting | Measuring Range (m) | Materials | Current Consumption (mA) | Application | Number of Digital Outputs | Communication Interface | Max. Reading Rate (Hz) | Angle of Aperture 3D (°) | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,008.39 € | 1 | 4 Days | - | IP 65; IP 67 | Yes; (infrared: 850 nm invisible radiation LED) | < 30 | Housing: diecast aluminium; front lens: Gorilla Glass; function display: PA | < 2400 | Output of 3D image data | 2 | Ethernet | 25 | 60 x 45 | 72 x 67.1 x 82.6 |
Loading...
Image Sensor | PMD 3D ToF-Chip | Protection Class | III | Operating Voltage(V) | 20.4-28.8 DC |
---|---|---|---|---|---|
Ambient Temperature(°C) | -10-50 | Power Consumption(W) | 10 | Image Resolution 3D(px) | 352 x 264 |
This page is Camera, part number O3D303.
You can find the detail information about specifications and dimensions on part number O3D303.
Configure
Basic Attributes
Number of Inputs and Outputs
Protection
Internal Lighting
Measuring Range(m)
Materials
Current Consumption(mA)
Application
Number of Digital Outputs
Communication Interface
Max. Reading Rate(Hz)
Angle of Aperture 3D(°)
Dimensions(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
O3D301 |
O3D305 |
O3D311 |
O3D313 |
O3D353 |
O3D355 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Inputs and Outputs | Protection | Internal Lighting | Measuring Range (m) | Materials | Current Consumption (mA) | Application | Number of Digital Outputs | Communication Interface | Max. Reading Rate (Hz) | Angle of Aperture 3D (°) | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,008.39 € | 1 | 4 Days | - | IP 65; IP 67 | Yes; (infrared: 850 nm invisible radiation LED) | < 30 | Housing: diecast aluminium; front lens: Gorilla Glass; function display: PA | < 2400 | Output of 3D image data | 2 | Ethernet | 25 | 40 x 30 | 72 x 67.1 x 82.6 | ||
2,008.39 € | 1 | 4 Days | - | IP 65; IP 67 | Yes; (infrared: 850 nm invisible radiation LED) | < 30 | Housing: diecast aluminium; front lens: Gorilla Glass; function display: PA | < 2400 | Output of 3D image data | 2 | Ethernet | 25 | 70 x 51 | 72 x 67.1 x 82.6 | ||
2,209.43 € | 1 | 4 Days | Input: 1, Output: 2 | IP 65; IP 67; IP 69K | infrared: 850 nm invisible radiation LED | - | Housing: stainless steel (1.4404 / 316L); front lens: PMMA; function display: PA | 2400 max. | Camera for the output of 3D image data | - | Ethernet | - | 40 x 30 | 72 x 67 x 90 | ||
2,209.43 € | 1 | 4 Days | Input: 1, Output: 2 | IP 65; IP 67; IP 69K | infrared: 850 nm invisible radiation LED | - | Housing: stainless steel (1.4404 / 316L); front lens: PMMA; function display: PA | 2400 max. | Camera for the output of 3D image data | - | Ethernet | - | 60 x 45 | 72 x 65 x 90 | ||
2,008.39 € | 1 | 4 Days | Input: 1, Output: 2 | IP 65; IP 67 | infrared: 850 nm invisible radiation LED | - | Housing: diecast aluminium; front lens: Gorilla Glas; function display: PA | 2400 max. | Camera for the output of 3D image data | - | Ethernet | - | 60 x 45 | 72 x 65 x 76.9 | ||
2,008.39 € | 1 | 4 Days | Input: 1, Output: 2 | IP 65; IP 67 | infrared: 850 nm invisible radiation LED | - | Housing: diecast aluminium; front lens: Gorilla Glas; function display: PA | 2400 max. | Camera for the output of 3D image data | - | Ethernet | - | 70 x 51 | 72 x 65 x 76.9 |