VX Isolator Door Cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8951000
8951010
8951020
8951030
8952010
8952020
8952030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Depth
(mm)
RAL-number Colour

480.44 €

1 Available 7 Days 2000500GreyGrey

502.83 €

1 Available 7 Days 2000600GreyGrey

452.10 €

1 Available 7 Days 1800400GreyGrey

468.51 €

1 Available 7 Days 1800500GreyGrey

1,452.86 €

1 Available 7 Days 2000600Stainless steelStainless steel

1,376.56 €

1 Available 7 Days 1800400Stainless steelStainless steel

1,405.44 €

1 Available 7 Days 1800500Stainless steelStainless steel

Loading...

  1. 1

Basic information

Width(mm) 103 Degree of protection (IP) Other Material Other
Floor installation possible false EMC-version false Impact strength -
Pitched roof false Degree of protection (NEMA) IP 55 in Verbindung mit Schränken der Baureihe VX With backside door false
Surface finishing Powder coating With ventilation door false Number of locks 1
With glazed door false Material quality Other Wall build in false
Mounting plate depth-adjustable false Suitable for metrical mounting false Tackable false
Pole fastening false Wall fastening possible false Number of doors 1
Suitable for outdoor set-up false With mounting plate false

Tech Support