VX Baying Enclosure System (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8608000

Part Number
8608000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)
Height
(mm)
Number of doors RAL-number Width
(mm)
Degree of protection (IP) Impact strength Colour Material Degree of protection (NEMA) Surface finishing Suitable for outdoor set-up

842.11 €

1 Available 7 Days 800200017035-EV000270600IP55IK10GreySteelNEMA 12Powder coatingfalse

Loading...

  1. 1

Basic information

Number of locks 1 Floor installation possible true Mounting plate depth-adjustable true
Tackable true Wall fastening possible false With backside door false
With glazed door false With mounting plate true Pitched roof false
With ventilation door false Material quality Other Wall build in false
Suitable for metrical mounting false EMC-version false Pole fastening false

This page is VX Baying Enclosure System, part number 8608000.
You can find the detail information about specifications and dimensions on part number 8608000.

Variation of this product

Part Number
8080000
8084000
8204000
8615000
8626000
8645000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth
(mm)
Height
(mm)
Number of doors RAL-number Width
(mm)
Degree of protection (IP) Impact strength Colour Material Degree of protection (NEMA) Surface finishing Suitable for outdoor set-up

940.33 €

1 Available 7 Days 400180027035-EV0002701000IP55IK10GreySteelNEMA 12Powder coatingfalse

882.55 €

1 Available 7 Days 400180017035-EV0002701000IP55IK10GreySteelNEMA 12Powder coatingfalse

1,122.34 €

1 Available 7 Days 400200027035-EV0002701200IP55IK10GreySteelNEMA 12Powder coatingfalse

640.10 €

1 Available 7 Days 500120017035-EV000270600IP55IK10GreySteelNEMA 12Powder coatingfalse

810.34 €

1 Available 7 Days 600220017035-EV000270600IP55IK10GreySteelNEMA 12Powder coatingfalse

655.02 €

1 Available 7 Days 500140017035-EV000270600IP55IK10GreySteelNEMA 12Powder coatingfalse

Tech Support