Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8458000
Part Number
|
---|
8458000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Depth (mm) | Height (mm) | Number of doors | RAL-number | Width (mm) | Degree of protection (IP) | Impact strength | Colour | Material | Degree of protection (NEMA) | Surface finishing | Suitable for outdoor set-up | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,677.44 € | 1 | Available | 7 Days | 600 | 2000 | 1 | Stainless steel | 800 | IP66 | IK10 | Stainless steel | Stainless steel | NEMA 4X | Other | true |
Loading...
Number of locks | 1 | Floor installation possible | true | Mounting plate depth-adjustable | true |
---|---|---|---|---|---|
Tackable | true | Wall fastening possible | false | With backside door | false |
With glazed door | false | With mounting plate | true | Pitched roof | false |
With ventilation door | false | Material quality | Other | Wall build in | false |
Suitable for metrical mounting | false | EMC-version | false | Pole fastening | false |
This page is VX Baying Enclosure System, part number 8458000.
You can find the detail information about specifications and dimensions on part number 8458000.
Configure
Part Number |
---|
8080000 |
8084000 |
8204000 |
8485000 |
8486000 |
8604000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) | Height (mm) | Number of doors | RAL-number | Width (mm) | Degree of protection (IP) | Impact strength | Colour | Material | Degree of protection (NEMA) | Surface finishing | Suitable for outdoor set-up |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
940.33 € | 1 | Available | 7 Days | 400 | 1800 | 2 | 7035-EV000270 | 1000 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
882.55 € | 1 | Available | 7 Days | 400 | 1800 | 1 | 7035-EV000270 | 1000 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
1,122.34 € | 1 | Available | 7 Days | 400 | 2000 | 2 | 7035-EV000270 | 1200 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
687.84 € | 1 | Available | 7 Days | 500 | 1800 | 1 | 7035-EV000270 | 400 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
719.18 € | 1 | Available | 7 Days | 600 | 1800 | 1 | 7035-EV000270 | 400 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
695.30 € | 1 | Available | 7 Days | 400 | 2000 | 1 | 7035-EV000270 | 600 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false |