Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PLCC 32 SMD
Insulating Body Material | PPS, GF | Temperature Range | -40°C to +105°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 |
---|---|---|---|---|---|
Contact Material | CuSn alloy | Surface Contact /Contact Sleeve | Ni+2...4µm Sn | Nominal Current | 1 A |
Surface Of Contact | tin-plated | No. Of Contacts | 32 | Test Voltage | 500 V |
Connection Type | SMD | Specific Insulation Resistance | >10⁸ Ω·m | Volume Resistance | >30 mΩ |
Packing Unit | 29 |
This page is SMD Socket for IC-PLCC, part number PLCC 32 SMD.
You can find the detail information about specifications and dimensions on part number PLCC 32 SMD.
Configure
Basic Attributes
Optional Attributes