Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PQ 18 G
Contact Material | CuZn-alloy | Nominal Current | 1.5 A | Nominal Voltage | 60 V DC |
---|---|---|---|---|---|
Insulating Body Material | PA 4.6. GF | Surface Of Contact | gold-plated | Temperature Range | -40°C to +163°C (260°C/10 s) |
Class Of Inflammability | UL 94 V-0 | Insertion / Drawing Force | 1.8 N/1.4 N, 4 lamellas contact | Specific Insulation Resistance | >10⁷ Ω·m |
Contact Spring | gold-plated |
This page is Sockets for Crystal Oscillators, part number PQ 18 G.
You can find the detail information about specifications and dimensions on part number PQ 18 G.
Configure
Basic Attributes
Optional Attributes