Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMH1-M80
Part Number
|
---|
NZMH1-M80 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as change-over contact | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Number of auxiliary contacts as normally open contact | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Number of auxiliary contacts as normally closed contact | Adjustment range short-term delayed short-circuit release (A) | Width (mm) | Height (mm) | Depth (mm) | Rated voltage (V) | Rated operation power at AC-3, 400 V (kW) | With integrated auxiliary switch | Rated permanent current Iu (A) | With integrated under voltage release | Number of poles | Rated operating voltage (V) | Overload release current setting (A) | With thermal protection | Position of connection for main current circuit | Motor drive integrated | Type of electrical connection of main circuit | Type of control element | With switched-off indicator | Switch off technique | Rated operation power at AC-3, 230 V (kW) | Suitable for DIN rail (top hat rail) mounting | Integrated earth fault protection | Motor drive optional | Phase failure sensitive | With under voltage release | DIN rail (top hat rail) mounting optional | Complete device with protection unit | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
471.41 € | 1 | 19 Days | - | 100 | - | - | - | - | 90 | 145 | 88 | - | 45 | false | 80 | false | 3 | 690|690 | 63|80 | true | - | - | Other | Rocker lever | - | Thermomagnetic | 22 | - | - | - | true | - | - | - | 640|1120 |
Loading...
Degree of protection (IP) | IP20 | Device construction | Built-in device fixed built-in technique |
---|
This page is Circuit-breaker, part number NZMH1-M80.
You can find the detail information about specifications and dimensions on part number NZMH1-M80.
Configure
Basic Attributes
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally open contact
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Number of auxiliary contacts as normally closed contact
Adjustment range short-term delayed short-circuit release(A)
Rated voltage(V)
Position of connection for main current circuit
Motor drive integrated
With switched-off indicator
Suitable for DIN rail (top hat rail) mounting
Integrated earth fault protection
Motor drive optional
With under voltage release
DIN rail (top hat rail) mounting optional
Complete device with protection unit
Type
Rated short-circuit breaking capacity lcu at 400 V, AC(kA)
Width(mm)
Height(mm)
Depth(mm)
Rated operation power at AC-3, 400 V(kW)
With integrated auxiliary switch
Rated permanent current Iu(A)
With integrated under voltage release
Number of poles
Rated operating voltage(V)
Overload release current setting(A)
With thermal protection
Type of electrical connection of main circuit
Type of control element
Switch off technique
Rated operation power at AC-3, 230 V(kW)
Phase failure sensitive
Adjustment range undelayed short-circuit release(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NZMB2-A200 |
NZMC1-M40 |
NZMC1-M63 |
NZMH2-A200 |
NZMN1-A160 |
NZMN1-A40 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of auxiliary contacts as change-over contact | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Number of auxiliary contacts as normally open contact | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Number of auxiliary contacts as normally closed contact | Adjustment range short-term delayed short-circuit release (A) | Width (mm) | Height (mm) | Depth (mm) | Rated voltage (V) | Rated operation power at AC-3, 400 V (kW) | With integrated auxiliary switch | Rated permanent current Iu (A) | With integrated under voltage release | Number of poles | Rated operating voltage (V) | Overload release current setting (A) | With thermal protection | Position of connection for main current circuit | Motor drive integrated | Type of electrical connection of main circuit | Type of control element | With switched-off indicator | Switch off technique | Rated operation power at AC-3, 230 V (kW) | Suitable for DIN rail (top hat rail) mounting | Integrated earth fault protection | Motor drive optional | Phase failure sensitive | With under voltage release | DIN rail (top hat rail) mounting optional | Complete device with protection unit | Adjustment range undelayed short-circuit release (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,044.02 € | 1 | 4 Days | 0 | - | 0 | 25 | 0 | 0|0 | - | - | - | 440|440 | - | - | 200 | - | 3 | - | 160|200 | - | Front side | false | Screw connection | Rocker lever | false | - | - | false | false | true | - | false | true | true | 1200|2000 | |||
344.11 € | 1 | 25 Days | - | 36 | - | - | - | - | 90 | 145 | 88 | - | 18.5 | false | 40 | false | 3 | 690|690 | 32|40 | true | - | - | Other | Rocker lever | - | Thermomagnetic | 11 | - | - | - | true | - | - | - | 320|560 | |||
344.11 € | 1 | 20 Days | - | 36 | - | - | - | - | 90 | 145 | 88 | - | 30 | false | 63 | false | 3 | 690|690 | 50|63 | true | - | - | Other | Rocker lever | - | Thermomagnetic | 18.5 | - | - | - | true | - | - | - | 504|882 | |||
1,417.87 € | 1 | 48 Days | 0 | - | 0 | 150 | 0 | 0|0 | - | - | - | 690|690 | - | - | 200 | - | 3 | - | 160|200 | - | Front side | false | Screw connection | Rocker lever | false | - | - | false | false | true | - | false | true | true | 1200|2000 | |||
846.42 € | 1 | 15 Days | 0 | - | 0 | 50 | 0 | 0|0 | - | - | - | 690|690 | - | - | 160 | - | 3 | - | 125|160 | - | Front side | false | Frame clamp | Rocker lever | false | - | - | false | false | false | - | false | true | true | 960|1600 | |||
355.46 € | 1 | 24 Days | 0 | - | 0 | 50 | 0 | 0|0 | - | - | - | 690|690 | - | - | 40 | - | 3 | - | 32|40 | - | Front side | false | Frame clamp | Rocker lever | false | - | - | false | false | false | - | false | true | true | 320|400 |