Select from variation
Component Housing 1450540000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Component Housing
Part Number:1450540000

Standard Unit Price: 35.92 Special price 35.92
Shipping Days: 22 Days

Component housing with multiple functions in a single frame. A component housing is easy to install and can be fitted with a wide range of data, signal and power modules. The compact housing offers impact resistance and meets the requirements of IP 65 protection class. It can also be equipped with a lock and corresponding key.

The spec of 1450540000

  • Depth(mm)
    134
  • Material
    -
  • Colour
    Black
  • Height(mm)
    27.5
  • Surface finishing
    -
  • Width(mm)
    67
  • RAL-number
    0
  • Operation temperature(°C)
    -|-
  • Type of enclosure
    -
  • With integrated PCB-mounting connection system
    -
  • Side-by-side housing
    -
  • Modular spacing (MW)
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • With screening
    -
  • Degree of protection (IP)
    IP65
  • With ventilation slots
    -
  • Degree of protection (NEMA)
    -

This page is Component Housing, part number 1450540000.
You can find the detail information about specifications and dimensions on part number 1450540000.

Variation of this product

Part Number
1450510000
1450520000
1450530000
2003150000
2003170000
2003180000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth
(mm)
Width
(mm)

21.85 €

1 30 Days 13467

30.55 €

1 22 Days 13467

27.35 €

1 9 Days 13467

39.35 €

1 44 Days -132

39.35 €

1 9 Days -132

48.08 €

1 30 Days -132

Tech Support