Power Supply for providing DC voltage
Part Number:2001820000
Standard Unit Price: |
520.26 €
Special price
|
520.26 €
|
Shipping Days: |
9 Days
|
The DC/DC converter protects the system against failures to ensure maximum availability. It helps to mitigate voltage fluctuations and regenerates the output voltage to provide a stable voltage at the end of long cables.
The spec of 2001820000
-
- Width(mm)
- 75
-
- Height(mm)
- 130
-
- Depth(mm)
- 120
-
- Built-in height(mm)
- 230
-
- Power consumption(VA)
- -
-
- Built-in width(mm)
- 135
-
- Modular version
- false
-
- Suitable for safety functions
- false
-
- Width in number of modular spacings
- -
-
- Voltage type of supply voltage
- DC
-
- Power output(W)
- 480
-
- Output voltage stabilized
- true
-
- Type of electric connection
- Screw connection
-
- Rail mounting possible
- true
-
- Wall mounting possible
- -
-
- Stabilized
- true
-
- Degree of protection (IP)
- IP20
-
- Direct mounting possible
- false
-
- 1st secondary output voltage(V)
- 24|24
-
- 2nd secondary output voltage(V)
- -|-
-
- 3rd secondary output voltage(V)
- -|-
-
- Secondary voltage adjustable
- true
-
- Rated supply voltage at AC 50 Hz(V)
- -|-
-
- Rated supply voltage at AC 60 Hz(V)
- -|-
-
- Rated supply voltage at DC(V)
- 18|32
-
- Short-circuit-proof
- true
-
- Performance level acc. EN ISO 13849-1
- -
-
- Max. output current 1(A)
- -
-
- Max. output current 2(A)
- -
-
- Max. output current 3(A)
- -
-
- Nominal value output voltage 1(V)
- -
-
- Nominal value output voltage 2(V)
- -
-
- Nominal value output voltage 3(V)
- -
-
- Nominal value output current 1(A)
- -
-
- Nominal value output current 2(A)
- -
-
- Nominal value output current 3(A)
- -
-
- SIL according to IEC 61508
- -
-
- Degree of protection (NEMA)
- -
This page is Power Supply for providing DC voltage, part number 2001820000.
You can find the detail information about specifications and dimensions on part number 2001820000.